IESNA:LM-63-2002
[TEST]P1848998
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D1440U830-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5788
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 68.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1806.9 1804.6 1616.5 1334.6 1191.4 1079 943.5 847.5 791.7 748.8
685.2 633.6 600.4 566.5 522.2 484.7 462.8 440.2 411.9 380.6
361 343.7 313.9 286.3 266.7 246.4 213 180.2 158.3 136.5
105.6 74.1 53.7 37.9 17.9 5.3 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1806.9 1804.6 1616.5 1334.6 1191.4 1079 943.5 847.5 791.7 748.8
685.2 633.6 600.4 566.5 522.2 484.7 462.8 440.2 411.9 380.6
361 343.7 313.9 286.3 266.7 246.4 213 180.2 158.3 136.5
105.6 74.1 53.7 37.9 17.9 5.3 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
